IESNA:LM-63-2002
[TEST]P1850342
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G2-2602-702-1)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DIW-S865D1440U830-4F0-1E-UDD-FLBHOB-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 865 LUMENS PER FOOT, BATWING FLUSH LENS, FLUSH HOUSING
[MORE]UPLIGHT 1440 LUMENS PER FOOT, HALF BATWING
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6251
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 77.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
942.1 936.3 931.1 923.3 916.4 908.6 893.1 873.5 858.8 843.2
817.2 788.8 768.2 745.6 711.8 674.8 649.3 623.8 584.4 541.8
513.3 484.9 439.8 395.7 366.3 336.9 292.8 247.5 218.1 188.7
145.8 105.4 80.9 56.4 27 7.8 0 7.4 25.8 59.7
77.4 92.1 117.9 150 167.7 186.8 217.4 244.3 263.5 282.6
311.4 339.7 357.4 376.6 401.6 424.1 440.3 458 482.7 510
523.2 540.9 561.9 583.3 595.1 605.4 620.9 630.1 637.4 641.9
648.5 650.7 652.2
942.1 941.5 938.2 931.1 925.1 917.7 904.6 887.6 874.6 860.2
836.8 810.3 791 770.2 737.4 701.6 676.6 651.1 611.6 568.3
539.5 510.2 463.8 417.6 386.5 354.9 307.5 260 228.4 197.7
152.3 109.8 83.6 58.6 28 8.7 0 65.7 111.8 154.8
176.5 193.8 217.8 243.8 260.2 282 314 344.2 363.3 381.9
409.6 436.3 454 470.6 494.2 514.5 528.7 541.9 560.5 580.4
590.4 602.8 617.6 630.6 638.5 644.9 653.6 657.6 660.4 662.2
662.4 657.9 652.2
942.1 946.7 945.3 939 933.8 926.9 916 901.6 890.4 877.3
856.4 831.9 813.9 794.9 763 728.4 703.8 678.3 638.9 594.9
565.6 535.4 487.7 439.5 406.6 372.9 322.2 272.5 238.8 206.8
158.9 114.3 86.3 60.9 29.1 9.6 0 124 197.7 250
275.5 295.5 317.7 337.6 352.7 377.1 410.6 444.1 463.2 481.1
507.9 533 550.7 564.6 586.7 604.9 617.2 625.7 638.3 650.8
657.5 664.7 673.3 677.9 681.9 684.3 686.4 685.1 683.3 682.5
676.3 665.1 652.2
942.1 945.4 944.6 940.7 938.1 933.8 927.9 918.7 911.5 902.7
887.8 869.2 855.2 839.5 812.3 780.8 757.6 731.7 688.9 639
604.4 569.8 515.8 462.2 425.9 389.7 335.3 281.9 246.3 212.6
162.9 116.6 87.8 62.3 29.4 9.8 0 187.7 375.8 554.7
648.5 663.2 633.1 616.2 614.7 627 647.9 670.5 682.3 691.6
708.1 723.8 735.1 743 754.1 761.1 764.6 764.6 762.7 760.1
757.2 753.8 746.8 738.3 733.9 728.9 721 711.1 703.8 697.9
686 669.9 652.2
942.1 941.9 941.3 940.3 940.8 940 939.8 936.8 934.4 930.8
923.2 911.8 902.5 890.8 869.5 841.6 820.2 793.9 746.7 689
647.4 607.1 545.2 485.2 445 406.1 347.8 290.1 252.8 217.4
166.2 118.1 88.9 63.4 29.4 9.8 0 253.2 584.6 929.2
1112.8 1119.6 1020.4 956.3 933.2 928.5 932 939.1 941 939.2
942.3 946 948.8 949.5 946.6 939.3 931.6 921.8 902.7 882.5
867.7 851.9 826.2 803 788.7 775.3 756.2 736.7 723.4 711.6
694.2 673.8 652.2
942.1 940.4 940.8 942.7 946 948.7 954.3 958.1 960.2 961.4
961.3 957.3 952.6 943.7 923.9 890.9 863.7 832.3 776.9 711.8
665.7 621.5 554.7 491 449.1 408.9 349.2 290 252.2 216.6
165.1 117 88.1 62.8 29.4 9.8 0 288.9 641.1 1040.1
1294.1 1433 1514.6 1459.9 1402.4 1350.8 1284.5 1232.8 1205.9 1184.5
1165.8 1156.2 1151.5 1146.9 1135.3 1118.1 1101.9 1082.3 1046.9 1008.5
982 954 910.5 869.3 843.6 821.6 789.3 760.5 742.7 725.3
701.9 677.1 652.2
942.1 940.8 943 947.7 953.6 959.8 971.1 982.6 989.1 994.7
1002.2 1005.8 1005.4 998.3 975.6 928.4 888.2 846.7 779.6 707.5
659.1 612.7 544.4 479.7 438.2 398 339.4 281.5 244.6 210.3
159.7 113.4 85.4 60.5 29.4 9.8 0 294.8 545.3 887.5
1192.6 1603.3 2115.6 2126.9 2022.3 1894 1705.4 1551.6 1476.9 1427.3
1378.7 1354.4 1343.1 1335.2 1320.3 1297.6 1275.5 1246 1195.1 1138.2
1099.9 1060.1 999.8 937.3 898.4 868 820.5 782.6 761.5 738.9
709.3 679.7 652.2
942.1 941.5 945.5 953 960.9 970.1 986.5 1004.2 1014.6 1024
1038 1047.7 1050.6 1044.1 1016.7 956.5 906.2 856.4 779.6 701.9
651.9 604.1 534.7 469.6 428.5 388.5 330.8 274.4 238.2 204.9
155.2 110.3 83 58.6 29.3 9.7 0 301.8 473.1 757.3
1082.9 1679 2532 2648.8 2526.7 2351.1 2074.7 1838 1720.9 1642.7
1561.5 1519.8 1500.7 1488.6 1470.4 1444 1417.8 1381.3 1318.5 1246.7
1197.9 1148.3 1073.9 993.6 944.3 905.7 845.8 800.4 775.8 749.1
714.4 681.3 652.2
942.1 942.8 949.4 959.1 967.5 977.9 997.4 1017.3 1029.8 1041.9
1058.7 1070 1073 1063.8 1026 956.2 904.6 851.8 771.4 692.6
642.7 595.7 527.1 463.2 422.5 382.9 325.9 271.2 235.5 202.2
153.6 108.3 81.9 58 28.7 9.3 0 312.3 471.4 694.4
948.6 1470.7 2394.4 2735.5 2684.7 2549.7 2289.2 2027.2 1883.9 1775.5
1654 1587.3 1556.4 1537 1515.4 1491 1466.1 1430.9 1367.6 1291.8
1236.4 1182.9 1102.5 1015 963.1 917.3 854 805.1 776.6 749.3
712.8 680 652.2
942.1 944.1 953.2 965.2 974 985.8 1008.3 1030.4 1045.1 1059.8
1079.4 1092.3 1095.3 1083.5 1035.3 955.9 902.9 847.1 763.3 683.4
633.4 587.3 519.5 456.7 416.6 377.3 321 268.1 232.8 199.5
151.9 106.3 80.9 57.3 28.2 8.8 0 322.8 469.8 631.6
814.3 1262.4 2256.9 2822.1 2842.7 2748.4 2503.7 2216.3 2046.8 1908.3
1746.5 1654.8 1612 1585.5 1560.5 1538 1514.4 1480.5 1416.8 1336.8
1274.9 1217.4 1131.2 1036.5 982 928.9 862.2 809.9 777.5 749.5
711.1 678.7 652.2
942.1 942.8 949.4 959.1 967.5 977.9 997.4 1017.3 1029.8 1041.9
1058.7 1070 1073 1063.8 1026 956.2 904.6 851.8 771.4 692.6
642.7 595.7 527.1 463.2 422.5 382.9 325.9 271.2 235.5 202.2
153.6 108.3 81.9 58 28.7 9.3 0 312.3 471.4 694.4
948.6 1470.7 2394.4 2735.5 2684.7 2549.7 2289.2 2027.2 1883.9 1775.5
1654 1587.3 1556.4 1537 1515.4 1491 1466.1 1430.9 1367.6 1291.8
1236.4 1182.9 1102.5 1015 963.1 917.3 854 805.1 776.6 749.3
712.8 680 652.2
942.1 941.5 945.5 953 960.9 970.1 986.5 1004.2 1014.6 1024
1038 1047.7 1050.6 1044.1 1016.7 956.5 906.2 856.4 779.6 701.9
651.9 604.1 534.7 469.6 428.5 388.5 330.8 274.4 238.2 204.9
155.2 110.3 83 58.6 29.3 9.7 0 301.8 473.1 757.3
1082.9 1679 2532 2648.8 2526.7 2351.1 2074.7 1838 1720.9 1642.7
1561.5 1519.8 1500.7 1488.6 1470.4 1444 1417.8 1381.3 1318.5 1246.7
1197.9 1148.3 1073.9 993.6 944.3 905.7 845.8 800.4 775.8 749.1
714.4 681.3 652.2
942.1 940.8 943 947.7 953.6 959.8 971.1 982.6 989.1 994.7
1002.2 1005.8 1005.4 998.3 975.6 928.4 888.2 846.7 779.6 707.5
659.1 612.7 544.4 479.7 438.2 398 339.4 281.5 244.6 210.3
159.7 113.4 85.4 60.5 29.4 9.8 0 294.8 545.3 887.5
1192.6 1603.3 2115.6 2126.9 2022.3 1894 1705.4 1551.6 1476.9 1427.3
1378.7 1354.4 1343.1 1335.2 1320.3 1297.6 1275.5 1246 1195.1 1138.2
1099.9 1060.1 999.8 937.3 898.4 868 820.5 782.6 761.5 738.9
709.3 679.7 652.2
942.1 940.4 940.8 942.7 946 948.7 954.3 958.1 960.2 961.4
961.3 957.3 952.6 943.7 923.9 890.9 863.7 832.3 776.9 711.8
665.7 621.5 554.7 491 449.1 408.9 349.2 290 252.2 216.6
165.1 117 88.1 62.8 29.4 9.8 0 288.9 641.1 1040.1
1294.1 1433 1514.6 1459.9 1402.4 1350.8 1284.5 1232.8 1205.9 1184.5
1165.8 1156.2 1151.5 1146.9 1135.3 1118.1 1101.9 1082.3 1046.9 1008.5
982 954 910.5 869.3 843.6 821.6 789.3 760.5 742.7 725.3
701.9 677.1 652.2
942.1 941.9 941.3 940.3 940.8 940 939.8 936.8 934.4 930.8
923.2 911.8 902.5 890.8 869.5 841.6 820.2 793.9 746.7 689
647.4 607.1 545.2 485.2 445 406.1 347.8 290.1 252.8 217.4
166.2 118.1 88.9 63.4 29.4 9.8 0 253.2 584.6 929.2
1112.8 1119.6 1020.4 956.3 933.2 928.5 932 939.1 941 939.2
942.3 946 948.8 949.5 946.6 939.3 931.6 921.8 902.7 882.5
867.7 851.9 826.2 803 788.7 775.3 756.2 736.7 723.4 711.6
694.2 673.8 652.2
942.1 945.4 944.6 940.7 938.1 933.8 927.9 918.7 911.5 902.7
887.8 869.2 855.2 839.5 812.3 780.8 757.6 731.7 688.9 639
604.4 569.8 515.8 462.2 425.9 389.7 335.3 281.9 246.3 212.6
162.9 116.6 87.8 62.3 29.4 9.8 0 187.7 375.8 554.7
648.5 663.2 633.1 616.2 614.7 627 647.9 670.5 682.3 691.6
708.1 723.8 735.1 743 754.1 761.1 764.6 764.6 762.7 760.1
757.2 753.8 746.8 738.3 733.9 728.9 721 711.1 703.8 697.9
686 669.9 652.2
942.1 946.7 945.3 939 933.8 926.9 916 901.6 890.4 877.3
856.4 831.9 813.9 794.9 763 728.4 703.8 678.3 638.9 594.9
565.6 535.4 487.7 439.5 406.6 372.9 322.2 272.5 238.8 206.8
158.9 114.3 86.3 60.9 29.1 9.6 0 124 197.7 250
275.5 295.5 317.7 337.6 352.7 377.1 410.6 444.1 463.2 481.1
507.9 533 550.7 564.6 586.7 604.9 617.2 625.7 638.3 650.8
657.5 664.7 673.3 677.9 681.9 684.3 686.4 685.1 683.3 682.5
676.3 665.1 652.2
942.1 941.5 938.2 931.1 925.1 917.7 904.6 887.6 874.6 860.2
836.8 810.3 791 770.2 737.4 701.6 676.6 651.1 611.6 568.3
539.5 510.2 463.8 417.6 386.5 354.9 307.5 260 228.4 197.7
152.3 109.8 83.6 58.6 28 8.7 0 65.7 111.8 154.8
176.5 193.8 217.8 243.8 260.2 282 314 344.2 363.3 381.9
409.6 436.3 454 470.6 494.2 514.5 528.7 541.9 560.5 580.4
590.4 602.8 617.6 630.6 638.5 644.9 653.6 657.6 660.4 662.2
662.4 657.9 652.2
942.1 936.3 931.1 923.3 916.4 908.6 893.1 873.5 858.8 843.2
817.2 788.8 768.2 745.6 711.8 674.8 649.3 623.8 584.4 541.8
513.3 484.9 439.8 395.7 366.3 336.9 292.8 247.5 218.1 188.7
145.8 105.4 80.9 56.4 27 7.8 0 7.4 25.8 59.7
77.4 92.1 117.9 150 167.7 186.8 217.4 244.3 263.5 282.6
311.4 339.7 357.4 376.6 401.6 424.1 440.3 458 482.7 510
523.2 540.9 561.9 583.3 595.1 605.4 620.9 630.1 637.4 641.9
648.5 650.7 652.2
942.1 941.5 938.2 931.1 925.1 917.7 904.6 887.6 874.6 860.2
836.8 810.3 791 770.2 737.4 701.6 676.6 651.1 611.6 568.3
539.5 510.2 463.8 417.6 386.5 354.9 307.5 260 228.4 197.7
152.3 109.8 83.6 58.6 28 8.7 0 4.7 16 36.9
52 64.1 81.9 104.9 119.3 135.2 159.3 182.6 197.1 211
231.9 251.9 265.7 280.9 303.4 324.9 340.4 356.1 379.5 403.7
417.6 434.6 455.5 474.5 487 498.6 516.9 535.3 553.1 574.6
610.8 638.9 652.2
942.1 946.7 945.3 939 933.8 926.9 916 901.6 890.4 877.3
856.4 831.9 813.9 794.9 763 728.4 703.8 678.3 638.9 594.9
565.6 535.4 487.7 439.5 406.6 372.9 322.2 272.5 238.8 206.8
158.9 114.3 86.3 60.9 29.1 9.6 0 2.1 6.1 14.2
26.6 36.1 45.9 59.9 71 83.6 101.1 120.8 130.8 139.5
152.5 164.2 174 185.3 205.1 225.6 240.5 254.3 276.4 297.4
312 328.3 349 365.8 378.9 391.8 412.9 440.4 468.8 507.3
573.2 627.1 652.2
942.1 945.4 944.6 940.7 938.1 933.8 927.9 918.7 911.5 902.7
887.8 869.2 855.2 839.5 812.3 780.8 757.6 731.7 688.9 639
604.4 569.8 515.8 462.2 425.9 389.7 335.3 281.9 246.3 212.6
162.9 116.6 87.8 62.3 29.4 9.8 0 1.5 3.1 6.3
14.1 20.5 27 39.8 49.1 58 71.2 87.3 95.2 102.6
114.2 123.7 132 141.9 159.7 176.9 189.1 200.4 218.6 237.2
252.4 270.1 293.5 314.5 329.8 345 370.3 397.7 423.7 459.6
531.2 613.4 652.2
942.1 941.9 941.3 940.3 940.8 940 939.8 936.8 934.4 930.8
923.2 911.8 902.5 890.8 869.5 841.6 820.2 793.9 746.7 689
647.4 607.1 545.2 485.2 445 406.1 347.8 290.1 252.8 217.4
166.2 118.1 88.9 63.4 29.4 9.8 0 1.5 2.3 3.3
5.9 9 13.9 28 36 40.9 50.8 63.3 69.8 77.2
89.7 99 106.7 115.8 131.8 144.9 153.9 162.6 176 192.3
208.2 227.8 255.1 282.5 300.3 318.2 348.2 372.3 391.8 418.5
487.8 599 652.2
942.1 940.4 940.8 942.7 946 948.7 954.3 958.1 960.2 961.4
961.3 957.3 952.6 943.7 923.9 890.9 863.7 832.3 776.9 711.8
665.7 621.5 554.7 491 449.1 408.9 349.2 290 252.2 216.6
165.1 117 88.1 62.8 29.4 9.8 0 1.5 1.8 1.8
1.8 3 6.1 18.3 25 29.2 38.1 47.8 53 60.1
72.1 80.9 88.2 96.7 110.5 122.2 130.2 138.2 149.8 164.5
178.7 196.7 223.5 254.9 275.3 295.8 328.5 354.1 371.3 392.8
455.9 585.2 652.2
942.1 940.8 943 947.7 953.6 959.8 971.1 982.6 989.1 994.7
1002.2 1005.8 1005.4 998.3 975.6 928.4 888.2 846.7 779.6 707.5
659.1 612.7 544.4 479.7 438.2 398 339.4 281.5 244.6 210.3
159.7 113.4 85.4 60.5 29.4 9.8 0 1.5 1.8 1.8
1.8 2.3 3.7 10.6 16 22.8 33.2 40.9 44.8 51.2
61.4 69.4 76.8 84.6 95.8 108.6 117.9 127.2 140 153.7
164 176.7 199 231.8 254.9 277.9 311.4 343.2 362.3 382.5
435.4 572.1 652.2
942.1 941.5 945.5 953 960.9 970.1 986.5 1004.2 1014.6 1024
1038 1047.7 1050.6 1044.1 1016.7 956.5 906.2 856.4 779.6 701.9
651.9 604.1 534.7 469.6 428.5 388.5 330.8 274.4 238.2 204.9
155.2 110.3 83 58.6 29.3 9.7 0 1.5 1.8 1.6
1.6 1.8 1.8 4.5 8.8 17.5 28.9 35.5 38.3 44
52.8 60.1 67.1 74.7 84.1 97.3 107.3 117.7 131.6 144.6
152.1 160.8 178.9 212.2 237.3 262.6 296.8 333.3 354.5 373.9
419 561.3 652.2
942.1 942.8 949.4 959.1 967.5 977.9 997.4 1017.3 1029.8 1041.9
1058.7 1070 1073 1063.8 1026 956.2 904.6 851.8 771.4 692.6
642.7 595.7 527.1 463.2 422.5 382.9 325.9 271.2 235.5 202.2
153.6 108.3 81.9 58 28.7 9.3 0 1.5 1.8 0.8
0.8 1.6 1.8 3.6 7.2 15.2 26.4 34.5 36.6 41.7
50.4 57.3 63 71.2 81.7 92.9 101.5 112.7 127.5 140.6
148.8 156.8 172.4 203.2 228.2 254.9 290.3 326.5 350.5 370.4
414.9 557.4 652.2
942.1 944.1 953.2 965.2 974 985.8 1008.3 1030.4 1045.1 1059.8
1079.4 1092.3 1095.3 1083.5 1035.3 955.9 902.9 847.1 763.3 683.4
633.4 587.3 519.5 456.7 416.6 377.3 321 268.1 232.8 199.5
151.9 106.3 80.9 57.3 28.2 8.8 0 1.5 1.8 0
0 1.5 1.8 2.6 5.5 12.9 24 33.5 35 39.4
47.9 54.5 59 67.8 79.2 88.4 95.8 107.6 123.4 136.7
145.5 152.9 165.8 194.2 219.2 247.2 283.7 319.8 346.4 367
410.8 553.4 652.2
942.1 942.8 949.4 959.1 967.5 977.9 997.4 1017.3 1029.8 1041.9
1058.7 1070 1073 1063.8 1026 956.2 904.6 851.8 771.4 692.6
642.7 595.7 527.1 463.2 422.5 382.9 325.9 271.2 235.5 202.2
153.6 108.3 81.9 58 28.7 9.3 0 1.5 1.8 0.8
0.8 1.6 1.8 3.6 7.2 15.2 26.4 34.5 36.6 41.7
50.4 57.3 63 71.2 81.7 92.9 101.5 112.7 127.5 140.6
148.8 156.8 172.4 203.2 228.2 254.9 290.3 326.5 350.5 370.4
414.9 557.4 652.2
942.1 941.5 945.5 953 960.9 970.1 986.5 1004.2 1014.6 1024
1038 1047.7 1050.6 1044.1 1016.7 956.5 906.2 856.4 779.6 701.9
651.9 604.1 534.7 469.6 428.5 388.5 330.8 274.4 238.2 204.9
155.2 110.3 83 58.6 29.3 9.7 0 1.5 1.8 1.6
1.6 1.8 1.8 4.5 8.8 17.5 28.9 35.5 38.3 44
52.8 60.1 67.1 74.7 84.1 97.3 107.3 117.7 131.6 144.6
152.1 160.8 178.9 212.2 237.3 262.6 296.8 333.3 354.5 373.9
419 561.3 652.2
942.1 940.8 943 947.7 953.6 959.8 971.1 982.6 989.1 994.7
1002.2 1005.8 1005.4 998.3 975.6 928.4 888.2 846.7 779.6 707.5
659.1 612.7 544.4 479.7 438.2 398 339.4 281.5 244.6 210.3
159.7 113.4 85.4 60.5 29.4 9.8 0 1.5 1.8 1.8
1.8 2.3 3.7 10.6 16 22.8 33.2 40.9 44.8 51.2
61.4 69.4 76.8 84.6 95.8 108.6 117.9 127.2 140 153.7
164 176.7 199 231.8 254.9 277.9 311.4 343.2 362.3 382.5
435.4 572.1 652.2
942.1 940.4 940.8 942.7 946 948.7 954.3 958.1 960.2 961.4
961.3 957.3 952.6 943.7 923.9 890.9 863.7 832.3 776.9 711.8
665.7 621.5 554.7 491 449.1 408.9 349.2 290 252.2 216.6
165.1 117 88.1 62.8 29.4 9.8 0 1.5 1.8 1.8
1.8 3 6.1 18.3 25 29.2 38.1 47.8 53 60.1
72.1 80.9 88.2 96.7 110.5 122.2 130.2 138.2 149.8 164.5
178.7 196.7 223.5 254.9 275.3 295.8 328.5 354.1 371.3 392.8
455.9 585.2 652.2
942.1 941.9 941.3 940.3 940.8 940 939.8 936.8 934.4 930.8
923.2 911.8 902.5 890.8 869.5 841.6 820.2 793.9 746.7 689
647.4 607.1 545.2 485.2 445 406.1 347.8 290.1 252.8 217.4
166.2 118.1 88.9 63.4 29.4 9.8 0 1.5 2.3 3.3
5.9 9 13.9 28 36 40.9 50.8 63.3 69.8 77.2
89.7 99 106.7 115.8 131.8 144.9 153.9 162.6 176 192.3
208.2 227.8 255.1 282.5 300.3 318.2 348.2 372.3 391.8 418.5
487.8 599 652.2
942.1 945.4 944.6 940.7 938.1 933.8 927.9 918.7 911.5 902.7
887.8 869.2 855.2 839.5 812.3 780.8 757.6 731.7 688.9 639
604.4 569.8 515.8 462.2 425.9 389.7 335.3 281.9 246.3 212.6
162.9 116.6 87.8 62.3 29.4 9.8 0 1.5 3.1 6.3
14.1 20.5 27 39.8 49.1 58 71.2 87.3 95.2 102.6
114.2 123.7 132 141.9 159.7 176.9 189.1 200.4 218.6 237.2
252.4 270.1 293.5 314.5 329.8 345 370.3 397.7 423.7 459.6
531.2 613.4 652.2
942.1 946.7 945.3 939 933.8 926.9 916 901.6 890.4 877.3
856.4 831.9 813.9 794.9 763 728.4 703.8 678.3 638.9 594.9
565.6 535.4 487.7 439.5 406.6 372.9 322.2 272.5 238.8 206.8
158.9 114.3 86.3 60.9 29.1 9.6 0 2.1 6.1 14.2
26.6 36.1 45.9 59.9 71 83.6 101.1 120.8 130.8 139.5
152.5 164.2 174 185.3 205.1 225.6 240.5 254.3 276.4 297.4
312 328.3 349 365.8 378.9 391.8 412.9 440.4 468.8 507.3
573.2 627.1 652.2
942.1 941.5 938.2 931.1 925.1 917.7 904.6 887.6 874.6 860.2
836.8 810.3 791 770.2 737.4 701.6 676.6 651.1 611.6 568.3
539.5 510.2 463.8 417.6 386.5 354.9 307.5 260 228.4 197.7
152.3 109.8 83.6 58.6 28 8.7 0 4.7 16 36.9
52 64.1 81.9 104.9 119.3 135.2 159.3 182.6 197.1 211
231.9 251.9 265.7 280.9 303.4 324.9 340.4 356.1 379.5 403.7
417.6 434.6 455.5 474.5 487 498.6 516.9 535.3 553.1 574.6
610.8 638.9 652.2
942.1 936.3 931.1 923.3 916.4 908.6 893.1 873.5 858.8 843.2
817.2 788.8 768.2 745.6 711.8 674.8 649.3 623.8 584.4 541.8
513.3 484.9 439.8 395.7 366.3 336.9 292.8 247.5 218.1 188.7
145.8 105.4 80.9 56.4 27 7.8 0 7.4 25.8 59.7
77.4 92.1 117.9 150 167.7 186.8 217.4 244.3 263.5 282.6
311.4 339.7 357.4 376.6 401.6 424.1 440.3 458 482.7 510
523.2 540.9 561.9 583.3 595.1 605.4 620.9 630.1 637.4 641.9
648.5 650.7 652.2
